43.32 Zigbee RF Characteristics
AC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ.(1,2) | Max. | Units | Conditions |
ZBG1 | FREQ | Frequency range | 2405 | — | 2480 | MHz | — |
ZBG2 | FCH | Channel spacing | — | 5 | — | MHz | — |
ZBG3 | PSDU | Bit rate | — | 250 | — | kbps | — |
ZBT1 | TXOPMPA | Transmit output power MPA | — | 11.67 | — | dBm | — |
ZBT2 | TXOPLPA | Transmit output power LPA | — | 3.95 | — | dBm | — |
ZBT3 | POWERRANGE | Output power range | -14 | — | 12 | dB | TX power on ZB power levels from (-14 to 12 dBm) |
ZBT4 | EVM | Error vector magnitude | — | 10 | — | %RMS | — |
ZBT5 | MPA2HAR | Second harmonic from MPA | — | -47.2 | — | dBm | — |
ZBT6 | MPA3HAR | Third harmonic from MPA | — | -45.1 | — | dBm | — |
ZBT7 | LPA2HAR | Second harmonic from LPA | — | -57.8 | — | dBm | — |
ZBT8 | LPA3HAR | Third harmonic from LPA | — | -52.9 | — | dBm | — |
ZBRX1 | SENS250 | Receiver sensitivity in 250 kbps | — | -99 | — | dBm | — |
SENS500 | Receiver sensitivity in 500 kbps | — | -96 | — | dBm | — | |
SENS1M | Receiver sensitivity in 1 Mbps | — | -94 | — | dBm | — | |
SENS2M | Receiver sensitivity in 2 Mbps | — | -88 | — | dBm | — | |
ZBRX2 | PMAX | Maximum input level | — | 0 | — | dBm | — |
ZBRX3 | PACRP | Adjacent channel rejection +5 MHz | — | 35 | — | dB | — |
ZBRX4 | PACRN | Adjacent channel rejection -5 MHz | — | 31 | — | dB | — |
ZBRX5 | PALRP | Alternate channel rejection +10 MHz | — | 47 | — | dB | — |
ZBRX6 | PALRN | Alternate channel rejection -10 MHz | — | 47 | — | dB | — |
ZBRX7 | LOLEAK | LO leakage | — | -28/-34 | — | dB | — |
ZBRX8 | RSSIRANGE | Dynamic range of RSSI | — | 40 | — | dB | — |
ZBRX9 | RSSIRES | Resolution of RSSI | — | 1 | — | dB | — |
ZBRX10 | RSSIBASEVAL | Minimum value of RSSI | — | -103 | — | dBm | — |
Note:
|
AC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ | Max. | Units | Conditions |
ZBLG1 | FREQ | Frequency range | 2405 | — | 2480 | MHz | — |
ZBLG2 | FCH | Channel spacing | — | 5 | — | MHz | — |
ZBLG3 | PSDU | Bitrate | — | 250 | — | kbps | — |
ZBLT2 | TXOPLPA | Transmit output power LPA | — | 5.38 | — | dBm | — |
ZBLT3 | POWERRANGE | Output power range | -16 | — | 5.5 | dB | — |
ZBLT4 | EVM | Error vector magnitude | — | 10 | — | %RMS | — |
ZBLT7 | LPA2HAR | Second harmonic from LPA | — | -53 | — | dBm | Conductive measurement |
ZBLT8 | LPA3HAR | Third harmonic from LPA | — | -49 | — | dBm | Conductive measurement |
ZBLRX1 | SENS | Receiver sensitivity in 250 kbps | — | -101 | — | dBm | — |
Receiver sensitivity in 500 kbps | — | -97 | — | dBm | — | ||
Receiver sensitivity in 1 Mbps | — | -95 | — | dBm | — | ||
Receiver sensitivity in 2 Mbps | — | -89 | — | dBm | — | ||
ZBLRX2 | PMAX | Maximum input level | — | 0 | — | dBm | — |
ZBLRX7 | LOLEAK | LO leakage | — | -34 | — | dB | — |
ZBLRX8 | RSSIRANGE | Dynamic range of RSSI | — | 40 | — | dB | — |
Note:
|
AC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | |||||||
---|---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | CPU Frequency | Min. | Typ. | Max. | Units | Conditions |
IZBTX1 | IDDTXMPA | Current consumption at +12 dBm output power in DC-DC mode 250 kbps | 64 MHz | — | 43.3 | — | — | — |
IZBTX4 | Current consumption at +12 dBm output power in MLDO mode | 64 MHz | — | 96.4 | — | — | — | |
IZBTX7 | IDDTXLPA | Current consumption at +4 dBm output power in DC-DC mode 250 kbps | 64 MHz | — | 27.3 | — | — | — |
IZBTX10 | Current consumption at +12 dBm output power in MLDO mode | 64 MHz | — | 51.7 | — | — | — | |
IZBRX1 | IDDRXZB | Current consumption at RX signal level -95 dBm in DC-DC mode | 64 MHz | — | 19.4 | — | — | — |
IZBRX4 | Current consumption at RX signal level -95 dBm in MLDO mode | 64 MHz | — | 38.5 | — | — | — | |
IZBRX1 | IDDRXZBRPC | Current consumption at RX signal level -95 dBm in DC-DC mode | 64 MHz | — | 13.6 | — | — | — |
IZBRX4 | Current consumption at RX signal level -95 dBm in MLDO mode | 64 MHz | — | 29 | — | — | — | |
Note:
|
AC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | |||||||
---|---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | CPU Frequency | Min. | Typ. | Max. | Units | Conditions |
IZBTX1 | IDDTXMPA | Current consumption at +5.5 dBm output power in DC-DC mode 250 kbps | 64 MHz | — | 24.5 | — | mA | VDD = 3.3V |
IZBTX4 | Current consumption at +5.5 dBm output power in MLDO mode | 64 MHz | — | 47.4 | — | mA | VDD = 3.3V | |
IZBTX7 | IDDTXLPA | Current consumption at 0 dBm output power in DC-DC mode 250 kbps | 64 MHz | — | 22.3 | — | mA | VDD = 3.3V |
IZBTX10 | Current consumption at 0 dBm output power in MLDO mode | 64 MHz | — | 39.9 | — | mA | VDD = 3.3V | |
IZBRX1 | IDDRXZB | Current consumption at Rx signal level -95 dBm in DC-DC mode | 64 MHz | — | 21.3 | — | mA | VDD = 3.3V |
IZBRX4 | Current consumption at Rx signal level -95 dBm in MLDO mode | 64 MHz | — | 39.5 | — | mA | VDD = 3.3V | |
IZBRX1 | IDDRXZBRPC | Current consumption at Rx signal level -95 dBm in DC-DC mode | 64 MHz | — | 14.8 | — | mA | VDD = 3.3V |
IZBRX4 | Current consumption at Rx signal level -95 dBm in MLDO mode | 64 MHz | — | 29.7 | — | mA | VDD = 3.3V |
Note:
- Receiver sensitivity is measured based on the 802.15.4 specifications.
- Receiver sensitivity is measured at 2440 MHz at 3.6V, 250 kbps.
- Measured after receiver calibration.
Note:
- RX sensitivity across channels is measured at 3.6V at 25℃, 250 kbps.
- Sensitivity is measured according to the 802.15.4 specifications.
Note:
- Transmit power is measured after calibration.
- Transmit power is measured across power levels at 2440 MHz at 3.6V, 25℃.
- Transmit power is measured after the PA matching and LPF.
Note:
- Adjacent channel rejection is measured at 3.6V at 25℃, 250 kbps.
- Measured based on the 802.15.4 adjacent channel relative jamming specification.
- Margin specified is the margin above the 802.15.4 specifications.
- Measured after receiver calibration.
Note:
- Adjacent channel rejection is measured at 3.6V at 25℃, 250 kbps.
- Measured based on the 802.15.4 adjacent channel relative jamming specification.
- Margin specified is the margin above the 802.15.4 specifications.
- Measured after receiver calibration.
Note:
- Receiver sensitivity is measured based on the 802.15.4 specifications.
- Sensitivity measured at 3.6V, 25℃ on 2440 MHz across temperature, 250 kbps.
- Measured after receiver calibration.
Note:
- RX sensitivity is measured across channels at 3.6V at 25℃, 250 kbps.
- Sensitivity is measured according to the 802.15.4 specifications.
- Sensitivity is measured after RX calibration.
Note:
- RX sensitivity is measured at 2440 MHz at 25℃ across voltage, 250 kbps.
- Sensitivity is measured according to the 802.15.4 specifications.
- Sensitivity is measured after RX calibration.
Note:
- Receiver operating at 2440 MHz, 3.3V, 25℃ at maximum LNA gain.
- Measured after receiver calibration.
Note:
- Transmit power is measured after calibration.
- Transmit power is measured across the channels at 3.6V at 25℃.
- Transmit power is measured after the PA matching and LPF.
Note:
- Transmit power is measured after calibration.
- Transmit power is measured at 2440 MHz at 3.6V across temperature.
- Transmit power is measured after the PA matching and LPF.
- Transmit power compensation is triggered before measurement across temperature.
Note:
- Transmit power is measured after calibration.
- Transmit power is measured across voltage at 2440 MHz and 25℃.
- Transmit power is measured on reference board after the PA matching and LPF.
Note:
- Transmit current is measured at input to SoC (includes SoC power consumption).
Transmit current is measured at 2440 MHz at 3.3V (Buck mode).
Transmit power is calibrated to +12 dBm (± 0.5 dBm on MPA mode).