43.14 XDS (Extreme Deep Sleep) Current Consumption DC Electrical Specifications (125°C)

Table 43-15. XDS (Extreme Deep Sleep) Current Consumption DC Electrical Specifications
DC Characteristics Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No. Symbol Characteristics VDDIO Typ.(1) Max. Units Conditions
OPWR_1 IDD_OFF(2) MCU IDD in OFF mode powered from VDDIO 3.3V 0.36 12.8 µA In OFF mode, the device is entirely powered-off.
Note: This mode is left by pulling the RESET pin low, or when a power Reset is done.
OPWR_3 1.9V 0.11 7.66
Note:
  1. Typical value measured during characterization across voltage and temperature.
  2. The test conditions are as follows:
    • All GPIO are input and pulled up.
    • All peripherals disabled with PMD bits.
    • DSU is disconnected.
    • RF system is in low power configuration.
    • DSWDT is disabled.
    • RTCC and POSC is disabled.
    • Deep sleep entry is configured and WFI instruction is executed.
  3. These parameters are characterized but not tested in manufacturing.
Figure 43-11. Extreme Deep Sleep Current