43.18 Low Power Internal 32 kHz RC Oscillator AC Electrical Specifications

Table 43-19. Low Power Internal 32 kHz RC Oscillator AC Electrical Specifications
AC Characteristics Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

-40°C ≤ TA ≤ +125°C for Extended Temp
Param. No. Symbol Characteristics Min. Typ. Max. Units Conditions
LP32K_1 FOSC_LPRC32K Output frequency 23.5 40.3 kHz VDDIO = VDDANA ≥ VDDANA(min) -40°C ≤ TA ≤ +125°C
LP32K_2 FOSC_LPRC32K Output frequency 26.1 32.7 36.6 kHz VDDIO = VDDANA ≥ VDDANA(min) -40°C ≤ TA ≤ +85°C (in other words, Factory default calibration)
LP32K_9 RC32K_Duty LPRC32K OSC duty cycle 50 % VDDIO = VDDANA ≥ VDDANA(min)
Note: These parameters are characterized but not tested in manufacturing.