43.25 I2C Module Electrical Specifications
AC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended Temp | |||||||
---|---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | |
I2CM_1 | TL0:SCL | Host clock low time | 100 kHz mode | 4700 | — | — | ns | VDDIO = 3.3V, CLOAD = 400 pf |
400 kHz mode | 1300 | — | — | ns | ||||
1 MHz mode | 500 | — | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pf | |||
I2CM_3 | THI:SCL | Host clock high time | 100 kHz mode | 450 | — | — | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pf |
400 kHz mode | 650 | — | — | ns | ||||
1 MHz mode | 130 | — | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pf | |||
I2CM_5 | TF:SCL | SDAx and SCLx fall time | 100 kHz mode | — | — | 250 | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | 20 + (0.1 * CLOAD) | — | 250 | ns | ||||
1 MHz mode | 20 + (0.1 * CLOAD) | — | 250 | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CM_7 | TR:SCL | SDAx and SCLx rise time | 100 kHz mode | — | — | 100 | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | 20 + (0.1 * CLOAD) | — | 300 | ns | ||||
1 MHz mode | — | — | 120 | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CM_9 | TSU:DAT | Data input setup time | 100 kHz mode | 51 | — | — | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | 51 | — | — | ns | ||||
1 MHz mode | 51 | — | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CM_11 | THD:DAT | Data input hold time | 100 kHz mode | 71 | — | — | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | 71 | — | — | ns | ||||
1 MHz mode | 71 | — | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CM_13 | TSU:STA | Start condition setup time | 100 kHz mode | tlow +7 | — | — | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | tlow +7 | — | — | ns | ||||
1 MHz mode | tlow +7 | — | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CM_15 | THD:STA | Start condition hold time | 100 kHz mode | tlow -9 | — | — | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | tlow -9 | — | — | ns | ||||
1 MHz mode | tlow -9 | — | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CM_17 | TSU:ST0 | Stop condition setup time | 100 kHz mode | Tlow +9 | — | — | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | Tlow +9 | — | — | ns | ||||
1 MHz mode | Tlow +9 | — | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CM_19 | THD:ST0 | Stop condition hold time | 100 kHz mode | tlow -9 | — | — | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | tlow -9 | — | — | ns | ||||
1 MHz mode | tlow -9 | — | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CM_21 | TAA:SCL | Output valid from clock | 100 kHz mode | — | — | 280 | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | — | — | 280 | ns | ||||
1 MHz mode | — | — | 280 | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CM_23 | TBF:SDA | Bus free time(1) | 100 kHz mode | tlow | — | — | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | tlow | — | — | ns | ||||
1 MHz mode | tlow | — | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
Note:
|
AC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Max. | Units | Conditions | |
I2CS_1 | TL0:SCL | Client clock low time | 100 kHz mode | 4700 | — | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | 1300 | — | ns | ||||
1 MHz mode | 500 | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CS_3 | THI:SCL | Client clock high time | 100 kHz mode | 4050 | — | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | 650 | — | ns | ||||
1 MHz mode | 130 | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CS_5 | TF:SCL | SDAx and SCLx fall time | 100 kHz mode | — | — | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | 20 + (0.1 * CLoad) | — | ns | ||||
1 MHz mode | 20 + (0.1 * CLoad) | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CS_7 | TR:SCL | SDAx and SCLx rise time | 100 kHz mode | — | — | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | 20 + (0.1 * CLoad) | — | ns | ||||
1 MHz mode | — | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CS_9 | TSU:DAT | Data input setup time | 100 kHz mode | 51 | — | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | 51 | — | ns | ||||
1 MHz mode | 51 | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CS_11 | THD:DAT | Data input hold time | 100 kHz mode | 71 | — | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | 71 | — | ns | ||||
1 MHz mode | 71 | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CS_13 | TSU:STA | Start condition setup time | 100 kHz mode | tlow +7 | — | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | tlow +7 | — | ns | ||||
1 MHz mode | tlow +7 | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CS_15 | THD:STA | Start condition hold time | 100 kHz mode | tlow -9 | — | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | tlow -9 | — | ns | ||||
1 MHz mode | tlow -9 | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CS_17 | TSU:ST0 | Stop condition setup time | 100 kHz mode | Tlow +9 | — | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | Tlow +9 | — | ns | ||||
1 MHz mode | Tlow +9 | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CS_19 | THD:ST0 | Stop condition hold time | 100 kHz mode | tlow -9 | — | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | tlow -9 | — | ns | ||||
1 MHz mode | tlow -9 | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CS_21 | TAA:SCL | Output valid from clock | 100 kHz mode | — | 220 | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | — | 220 | ns | ||||
1 MHz mode | — | 220 | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
I2CS_23 | TBF:SDA | Bus free time(1) | 100 kHz mode | tlow | — | ns | VDDIO = 3.3V, IPULL-UP = 3 mA, CLOAD = 400 pF |
400 kHz mode | tlow | — | ns | ||||
1 MHz mode | tlow | — | ns | VDDIO = 3.3V, IPULL-UP = 20 mA, CLOAD = 550 pF | |||
Note:
|