43.26 QSPI Module Electrical Specifications
AC Characteristics | Standard Operating Conditions:
VDDIO = VDDANA 1.9-3.6V (unless otherwise
stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp |
||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ.(1) | Max. | Units | Conditions |
QSPI_1 | FCLK |
QSPI serial clock frequency
|
— | — | 32 | MHz | VDDIO = 3.3V, CLOAD = 30 pF(MIN) |
QSPI_2 | FCLK |
QSPI serial clock frequency
|
— | — | 32 | MHz | VDDIO = 3.3V, CLOAD = 30 pF(MIN) |
QSPI_3 | TSCKH | Serial clock high time | — | 8.9 | — | ns | — |
QSPI_5 | TSCKL | Serial clock low time | — | 7.8 | — | ns | — |
QSPI_7 | TSCKR | Serial clock rise time | — | 6.9 | — | ns | See parameter DI27 I/O spec |
QSPI_9 | TSCKF | Serial clock fall time | — | 7.6 | — | ns | See parameter DI25 I/O spec |
QSPI_11 | TCSS | CS active setup time | — | 7.3 | — | ns | — |
QSPI_13 | TCSH | CS active hold time | — | 10.4 | — | ns | — |
QSPI_19 | TDIS | Data in setup time | — | 2.4 | — | ns | — |
QSPI_21 | TDIH | Data in hold time | — | 1.023 | — | ns | — |
QSPI_23 | TDOH | Data out hold | — | 1.17 | — | ns | — |
QSPI_25 | TDOV | Data out valid | — | 1.48 | — | ns | — |
QSPI_27 | QSPI_GCLK | QSPI peripheral clock frequency | — | — | 64 | MHz | — |
Note:
|