43.15 I/O PIN AC/DC Electrical Specifications
AC Characteristics | Standard Operating Conditions:
VDDIO = VDDANA 1.9-3.6V (unless otherwise
stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp |
||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ.(1) | Max. | Units | Conditions |
DI_1 | VOL | Output voltage low (Drive strength, 8x) | — | 0.25 | 0.53 | V | VDDIO = 3.3V at IOL= 10 mA |
Output voltage low (Drive strength, 4x) | 0.32 | 0.57 | VDDIO = 3.3V at IOL = 10 mA | ||||
DI_2 | VOL | Output voltage low (Drive strength, 8x) | — | 0.29 | 0.61 | V | VDDIO = 3.3V at IOL = 13 mA |
Output voltage low (Drive strength, 4x) | 0.40 | 0.72 | VDDIO = 3.3V at IOL= 13 mA | ||||
DI_3 | VOL | Output voltage low (Drive strength, 8x) | — | 0.32 | 0.67 | V | VDDIO = 3.3V at IOL = 15 mA |
DI_4 | VOH | Output voltage low (Drive strength, 8x) | 2.67 | 3.09 | 3.50 | V | VDDIO = 3.3V at IOH = 5 mA |
Output voltage low (Drive strength, 4x) | 2.76 | 3.05 | 3.33 | VDDIO = 3.3V at IOH = 5 mA | |||
DI_5 | VOH | Output voltage low (Drive strength, 8x) | 2.54 | 3.04 | 3.54 | V | VDDIO = 3.3V at IOH = 7 mA |
Output voltage low (Drive strength, 4x) | 2.54 | 2.95 | 3.36 | VDDIO = 3.3V at IOH = 7 mA | |||
DI_6 | VOH | Output voltage High (Drive strength, 8x) | 2.319 | 2.96 | 3.598 | V | VDDIO = 3.3V at IOH = 10 mA |
DI_7 | VIL | Input voltage low (Drive strength, 8x) | 1.35 | 1.46 | 1.56 | V | VDDIO = 3.3V |
Input voltage low (Drive strength, 4x) | 1.20 | 1.34 | 1.46 | VDDIO = 3.3V | |||
DI_8 | VIH | Input voltage high (Drive strength, 8x) | 1.78 | 1.91 | 2.07 | V | VDDIO = 3.3V |
Input voltage high (Drive strength, 4x) | 1.85 | 1.95 | 2.06 | VDDIO = 3.3V | |||
DI_13 | IIL | Input pin leakage current | — | 71.8 | — | nA | With drive strength, 8x |
DI_14 | IIL | Input pin leakage current | — | 35.3 | — | nA | With drive strength, 4x |
DI_15 | RPDWN | Internal pull-down (Drive strength, 8x) | 20.6 | 21.2 | 22 | kΩ | VDDIO = 3.3V |
Internal pull-down (Drive strength, 4x) | — | 3.9 | — | kΩ | |||
DI_17 | RPUP | Internal pull-up (Drive strength, 8x) | — | 18.6 | — | kΩ | |
Internal pull-up (Drive strength, 4x) | — | 3.3 | — | kΩ | |||
DI_19 | IICL | Input low injection current | 0 | — | -5 | ma | This parameter applies to all I/O pins. Except AVDD, MCLR(1,4) |
DI_21 | IICH | Input high injection current | 0 | — | 5 | ma | This parameter applies to all pins, with the exception of 5V tolerant I/O pins, AVDD, MCLR(2,3,4) |
DI_23 | ∑IICT | Total input injection current (sum of all I/O and control pins) Absolute value of | ∑IICT | | -20 | — | 20 | ma | Absolute instantaneous sum of all ± input injection currents from all I/O pins. ( | IICL | + | IICH | ) ≤ ∑IICT |
DI_25 | TRISE | I/O pin rise time (High drive strength, high load) | — | 2.0 | 7.5 | ns | VDDIO = 3.3V, CLOAD, typical =50 pf(MIN) |
I/O pin rise time (Low drive strength, high load) | — | 10.7 | 19.1 | ns | — | ||
I/O pin rise time (High drive strength, standard load) | — | 2.0 | 5.1 | ns | — | ||
I/O pin rise time (Low drive strength, standard load) | — | 7.7 | 13.0 | ns | — | ||
DI_27 | TFALL | I/O pin fall time (High drive strength, high load) | — | 1.6 | 7.07 | ns | — |
I/O pin fall time (Low drive strength, high load) | — | 8.1 | 14.8 | ns | — | ||
I/O pin fall time (High drive strength, standard load) | — | 1.6 | 4.98 | ns | — | ||
I/O pin fall time (Low drive strength, standard load) | — | 5.1 | 9.9 | ns | — | ||
Note:
|