43.21 ADC Electrical Specifications
AC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
Device Supply | |||||||
ADC_1 | VDDANA | ADC module supply | VDDANA(min) | — | VDDANA(max) | V | VDDIO = VDDANA |
Reference Inputs | |||||||
ADC_3 | VREF(4) | Reference voltage high (external reference buffers) | — | — | VDDANA | V | ADC reference voltage |
Analog Input Range | |||||||
ADC_7 | AFS | Full-scale analog input signal range (Single-ended) | 0 | — | VDDANA | V | VREF = VDDANA(max) |
AC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
Single-Ended Mode ADC Accuracy | |||||||
SADC_11 | Res | Resolution | 6 | — | 12 | bits | Selectable 8, 10, 12 bit resolution ranges |
SADC_13 | EN0B(3) | Effective number of bits | 6.081 | 9.849 | 10.795 | bits | 2 Msps, Internal VREF, VDDANA = VDDIO = 3.3V |
TBD | |||||||
SADC_19 | INL(3) | Integral non linearity | -2.94 | -1.18 | 1.96 | LSb | 2 Msps, Internal VREF, VDDANA = VDDIO = 3.3V |
SADC_25 | DNL(3) | Differential non linearity | -1.42 | 1.2977 | 2.59 | LSb | 2 Msps, Internal VREF, VDDANA = VDDIO = 3.3V |
SADC_31 | GERR(3) | Gain error | 11.90 | 18.93 | 25.00 | LSb | 2 Msps, Internal VREF, VDDANA = VDDIO = 3.3V |
SADC_37 | E0FF(3) | Offset error | -8.0837 | -4.001 | -0.3793 | LSb | 2 Msps, Internal VREF, VDDANA = VDDIO = 3.3V |
Single-Ended Mode ADC Dynamic Performance | |||||||
SADC_49 | SINAD(1,2,3) | Signal to noise and distortion | 38.4 | 61.1 | 66.8 | dB | VREF = VDDANA = VDDIO = 3.3V at 12-bit resolution, max sampling rate(1,2) |
SADC_51 | SNR(1,2,3) | Signal to noise ratio | 38.4 | 61.8 | 67.3 | ||
SADC_53 | SFDR(1,2,3) | Spurious free dynamic range | 61.5 | 70.3 | 81.3 | ||
SADC_55 | THD(1,2,3) | Total harmonic distortion | -84.0 | -70.1 | -59.8 | ||
Note:
|
AC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
ADC_ Clock Requirements | |||||||
ADC_57 | TAD | ADC clock period | — | 20.83 | — | ns | VREF = VDDANA = 3.3V |
ADC Single-Ended Throughput Rates | |||||||
ADC_59 | FTPR (Single-ended mode) | Throughput rate(3) (Single-ended) | 0.01 | — | 2 | Msps |
12-bit resolution, DIV_SHR = 2 |
Note:
|
AC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
ADC_63 | TSAMP | ADC sample time (1,2,3,4) | 1(1,4) | — | — | TAD | 12-bit TAD(min), Ext Analog Input Rsource ≤ 147Ω |
10-bit TAD(min), Ext Analog Input Rsource ≤ 504Ω | |||||||
8-bit TAD(min), Ext Analog Input Rsource ≤ 1,000Ω | |||||||
2(1,4) | — | — | 12-bit TAD(min), Ext Analog Input Rsource ≤ 2,272Ω | ||||
10-bit TAD(min), Ext Analog Input Rsource ≤ 3,008Ω | |||||||
8-bit TAD(min), Ext Analog Input Rsource ≤ 4,000Ω | |||||||
3(1,4) | — | — | 12-bit TAD(min), Ext Analog Input Rsource ≤ 4,416Ω | ||||
10-bit TAD(min), Ext Analog Input Rsource ≤ 5,504Ω | |||||||
8-bit TAD(min), Ext Analog Input Rsource ≤ 6,976Ω | |||||||
4(1,2,4) | — | — | 12-bit TAD(min), Ext Analog Input Rsource ≤ 6,560Ω | ||||
10-bit TAD(min), Ext Analog Input Rsource ≤ 8,000Ω | |||||||
8-bit TAD(min), Ext Analog Input Rsource ≤ 9,984Ω | |||||||
5(1,4) | — | — | 12-bit TAD(min), Ext Analog Input Rsource ≤ 8,704 Ω | ||||
10-bit TAD(min), Ext Analog Input Rsource ≤ 10,496Ω | |||||||
8-bit TAD(min), Ext Analog Input Rsource ≤ 12,992Ω | |||||||
6(1,4,5) | — | — | 12-bit TAD(min), Ext Analog Input Rsource ≤ 10,880Ω | ||||
10-bit TAD(min), Ext Analog Input Rsource ≤ 12,992Ω | |||||||
8-bit TAD(min), Ext Analog Input Rsource ≤ 16,000Ω | |||||||
ADC_65 | TCNV | Conversion time (3) (Single-Ended mode) | 14 | TAD | 12-bit resolution | ||
12 | 10-bit resolution | ||||||
10 | 8-bit resolution | ||||||
ADC_69 | CSAMPLE | ADC internal sample cap | 4 | 5 | 6 | pf | — |
ADC_71 | RSAMPLE | ADC internal impedance | — | — | 200 | Ω | — |
Note:
|