43.16 External XTAL and Clock AC Electrical Specifications
Table 43-17. External XTAL and Clock AC Electrical Specifications
AC Characteristics
Standard Operating Conditions:
VDDIO = VDDANA 1.9V to 3.6V (unless otherwise
stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for
Industrial Temp -40°C ≤ TA ≤ +125°C for Extended
Temp
Param. No.
Symbol
Characteristics
Min.
Typ.
Max.
Units
Conditions(1)
XOSC_1
FOSC_XOSC
XOSC crystal frequency
—
16
—
MHz
XIN, XOUT primary oscillator
XOSC_1A
TOSC
TOSC = 1/FOSC_XOSC
—
0.0625
—
μs
See parameter XOSC1 for FOSC_XOSC value
XOSC_2
XOSC_ST(2)
XOSC crystal start-up time
—
1.25
2.5
ms
Crystal stabilization time only not oscillator ready
XOSC_3
CXIN
XOSC XIN parasitic pin capacitance
—
0.35
—
pF
With default crystal trim settings
XOSC_5
CXOUT
XOSC XOUT parasitic pin capacitance
—
0.35
—
pF
With default crystal trim settings
XOSC_11
CLOAD(3)
XOSC crystal FOSC = 16 MHz
—
9
—
pF
—
XOSC_21
ESR
XOSC crystal FOSC = 16 MHz
—
—
100
Ω
—
XOSC_33
DLEVEL
MCU crystal oscillator power drive level
—
—
100
μW
—
Note:
VDDIO = VDDANA = 3.3V.
This is for
guidance only. A major component of crystal start-up time is
based on the second party crystal MFG parasitic that are
outside the scope of this specification.
The test
conditions for crystal load capacitor calculation are as
follows:
Standard PCB trace capacitance = 1.5 pF per 12.5 mm
(0.5 inches) (in other words, PCB STD TRACE W =
0.175 mm, H = 36 μm, T = 113 μm).
Xtal
PCB capacitance typical; therefore, ~= 2.5 pF for a
tight PCB xtal layout.
For
CXIN and CXOUT within 4 pF of each other, assume
CXTAL_EFF = ((CXIN+CXOUT) / 2).
Note: Averaging CXIN and CXOUT will affect the final
calculated CLOAD value by less than 0.25
pF.
Equation 43-1. Equation 1:
Assuming C1 = C2 and CXin ~= CXout,
the formula can be further simplified and restated to
solve for C1 and C2 by:
Equation 43-2. Equation 2 (In other words: Simplified Equation
1)
C1 = C2 = 13 pF (in other words, for
hypothetical example crystal external load
capacitors)
User C1 = C2 = 13 pF CLOAD (max)
spec
Maximum
start-up time user selectable in XOSCCTRL.STARTUP.
These parameters are characterized but not tested in
manufacturing.
Figure 43-12. External XTAL and Clock Diagram
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.