43.30 Frequency Meter AC Electrical Specifications

Table 43-37. Frequency Meter AC Electrical Specifications
AC Characteristics Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

-40°C ≤ TA ≤ +125°C for Extended Temp
Param. No. Symbol Characteristics Min. Typ. Max. Units Conditions
FM_1 FMLOW GCLK_IOx input low time 15.625 ns VDDIO (min) and meet FM5 spec
FM_3 FMHIGH GCLK_IOx input high time 15.625 ns
FM_5 FMPERIOD GCLK_IOx input period 31.25 ns VDDIO (min)
FM_7 fGCLK_FREQM_REF FREQM reference 64 MHz
FM_9 fGCLK_FREQM_MSR FREQM measure 64 MHz