43.22 Comparator AC Electrical Specifications
AC Characteristics | Standard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ.(1) | Max. | Units | Conditions |
CMP_1 | VIOFF_00 | Input offset voltage | -16 | — | 16 | mV | VDDANA = VDDIO (min-to-max) |
CMP_3 | VICM | Input Common mode voltage | 0 | — | AVDD | V | VDDANA = VDDIO (min-to-max) |
CMP_4 | VIN | Input voltage range | AVSS | — | AVDD | V | With respect to GND and VDDANA |
CMP_15 | TRESPSS | Small signal response time | — | 100 | 160 | ns | VDDANA = VDDIO (min-to-max), Comparator ref voltage = VDDANA/2, Input overdrive = ± 100 mV |
CMP_19 | COUTVAL | Comparator enabled to output valid | — | 31 | — | μs | Comparator module is configured before enabling it |
CMP_21 | ACIREF | Comparator internal band gap voltage reference | 1.164 | — | 1.236 | V |
VDDANA = 3.3V, T = 25°C (±-3%) - Uncalibrated |
CMP_22 | 1.194 | — | 1.206 | V |
VDDANA = 3.3V, T = 25°C (±-0.5%) - Calibrated |
||
CMP_23 | CVREFRNG | Comparator voltage reference input range | AVSS | — | AVDD | V | — |
CMP_25 | FGCLK_AC | Analog comparator peripheral module clock freq | — | — | 64 | MHz | VDDANA = VDDIO (min-to-max) |
Note:
|