7.11.57 Analog Select Register for PortE

The ANSELE register controls the operation of the analog PortE pins.
Name: ANSELE
Offset: 0x400
Reset: 0x60
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  ANSExANSEx      
Access R/WR/W 
Reset 11 

Bits 5,6 – ANSEx (x = 5 to 6; x = 5 for bit5, … x = 6 for bit6) Analog Select for PE

Configures the PE as an analog input when this bit is set to ‘1’.