7.11.58 Tri-state Functions for PortE
| Name: | TRISE |
| Offset: | 0x410 |
| Reset: | 0x0 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRISEx | TRISEx | TRISEx | TRISEx | TRISEx | TRISEx | TRISEx | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0,1,2,3,4,5,6 – TRISEx (x = 0 to 6; x = 0 for bit0 mapped to PE0, … x = 6 for bit6 mapped to PE6) Tri-state pins for PortE
| Value | Description |
|---|---|
| 1 | Configures the I/O as input |
| 0 | Configures the I/O as output |