7.11.10 Change Notice Status for PortA
| Name: | CNSTATA |
| Offset: | 0x90 |
| Reset: | 0x0 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CNSTATAx | CNSTATAx | CNSTATAx | CNSTATAx | CNSTATAx | CNSTATAx | ||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNSTATAx | CNSTATAx | CNSTATAx | CNSTATAx | CNSTATAx | CNSTATAx | CNSTATAx | CNSTATAx | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0,1,2,3,4,5,6,7,8,9,10,13,14,15 – CNSTATAx (x = 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 13, 14, 15; x = 0 for bit0 mapped to PA0, … x = 10 for bit 10, x = 13 for bit13, … x = 15 for bit 15 mapped to PA15) Change Notice Status for PortA
‘1’ indicates change occurred in an I/O pin.