This register configures the slew rate control bits associated with Port A.
Note: To configure the slew rate, the user must also configure the SRCON0A register associated with Port A. See Slew Rate Control Bit Settings table in the Slew Rate Control from Related Links.
Name:
SRCON1A
Offset:
0xD0
Reset:
0x0
Property:
-
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
SR1Ax
SR1Ax
SR1Ax
SR1Ax
SR1Ax
Access
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
SR1Ax
SR1Ax
SR1Ax
SR1Ax
SR1Ax
SR1Ax
SR1Ax
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
Bits 0,1,2,4,5,6,7,8,9,10,13,14 – SR1Ax (x = 0, 1, 2, 4, 5, 6, 7,
8, 9, 10, 13, 14; x = 0 for bit0, … x = 2 for bit 2, x = 4 for bit4, … x = 10 for bit10,
x = 13 for bit13, … x = 14 for bit14) Slew Rate Control 1 for
PortA
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.