7.11.43 Analog Select Register for PortD

The ANSELD register controls the operation of the analog PortD pins.
Name: ANSELD
Offset: 0x300
Reset: 0xFC
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 ANSDxANSDxANSDxANSDxANSDxANSDx   
Access R/WR/WR/WR/WR/WR/W 
Reset 111111 

Bits 2,3,4,5,6,7 – ANSDx (x = 2 to 7; x = 2 for bit2, … x = 7 for bit7) Analog Select for PD

Configures the PC as an analog input when this bit is set to ‘1’.