7.11.66 Change Notice Status for PortE
| Name: | CNSTATE |
| Offset: | 0x490 |
| Reset: | 0x0 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNSTATEx | CNSTATEx | CNSTATEx | CNSTATEx | CNSTATEx | CNSTATEx | CNSTATEx | |||
| Access | R | R | R | R | R | R | R | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0,1,2,3,4,5,6 – CNSTATEx (x = 0 to 6; x = 0 for bit0 mapped to PE0, … x = 6 for bit6 mapped to PE6) Change Notice Status for PortE
‘1’ indicates change occurred in an I/O pin.