The ANSELC register
controls the operation of the analog PortC pins.
Name:
ANSELC
Offset:
0x200
Reset:
0x80
Property:
-
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
ANSCx
Access
R/W
Reset
1
Bit 7 – ANSCx (x = 7 for bit7)
Analog Select for PC
Configures the PC as an analog
input when this bit is set to ‘1’.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.