2.2.4.1.16 Analog System Dynamic Contribution—PAB
(Ask a Question)SoC Mode
PAB = PAC23 × NTM + PAC24 × NCM + PAC25 × NABPS + PAC26 × NSDD + PAC27 × NCOMP + PADC × NADC + PVR
Where:
NCM is the number of current monitor blocks
NTM is the number of temperature monitor blocks
NSDD is the number of sigma-delta DAC blocks
NABPS is the number of ABPS blocks
NADC is the number of ADC blocks
NCOMP is the number of comparator blocks
PVR= PAC28
PADC= PAC20A + PAC20B