2.2.4.1.7 Routing Net Dynamic Contribution—PNET

SoC Mode

PNET = (NS-CELL + NC-CELL) × (⍺1/2) × PAC8 × FCLK

NS-CELL is the number VersaTiles used as sequential modules in the design.

NC-CELL is the number of VersaTiles used as combinatorial modules in the design.

⍺1 is the toggle rate of VersaTile outputs—guidelines are provided in Table 2-17.

FCLK is the frequency of the clock driving the logic including these nets.

Standby Mode and Time Keeping Mode

PNET = 0W