2.2.4.1.8 I/O Input Buffer Dynamic Contribution—PINPUTS

SoC Mode

PINPUTS = NINPUTS × (⍺2 / 2) × PAC9 × FCLK

Where:

NINPUTS is the number of I/O input buffers used in the design.

⍺2 is the I/O buffer toggle rate—guidelines are provided in Table 2-17.

FCLK is the global clock signal frequency.

Standby Mode and Time Keeping Mode

PINPUTS = 0W