2.2.4.1.10 FPGA Fabric SRAM Dynamic Contribution—PMEMORY
(Ask a Question)SoC Mode
PMEMORY = (NBLOCKS × PAC11 × β2 × FREAD-CLOCK) + (NBLOCKS × PAC12 × β3 × FWRITE-CLOCK)
Where:
NBLOCKS is the number of RAM blocks used in the design.
FREAD-CLOCK is the memory read clock frequency.
β2 is the RAM enable rate for read operations—guidelines are provided in Table 2-18.
β3 the RAM enable rate for write operations—guidelines are provided in Table 2-18.
FWRITE-CLOCK is the memory write clock frequency.
Standby Mode and Time Keeping Mode
PMEMORY = 0W