2.2.4.1.12 Embedded Nonvolatile Memory Dynamic Contribution—PeNVM
(Ask a Question)SoC Mode
The eNVM dynamic power consumption is a piecewise linear function of frequency.
PeNVM = NeNVM-BLOCKS × β4 × PAC15 × FREAD-eNVM when FREAD-eNVM ≤ 33 MHz,
PeNVM = NeNVM-BLOCKS × β4 ×(PAC16 + PAC17 × FREAD-eNVM) when FREAD-eNVM > 33 MHz
Where:
NeNVM-BLOCKS is the number of eNVM blocks used in the design.
β4 is the eNVM enable rate for read operations. Default is 0 (eNVM mainly in idle state).
FREAD-eNVM is the eNVM read clock frequency.
Standby Mode and Time Keeping Mode
PeNVM = 0W