2.2.4.1.11 PLL/CCC Dynamic Contribution—PPLL
(Ask a Question)SoC Mode
PPLL = PAC13 × FCLKOUT
FCLKIN is the input clock frequency.
FCLKOUT is the output clock frequency.1
Standby Mode and Time Keeping Mode
PPLL = 0W
1
The PLL dynamic contribution depends on the input clock frequency, the number of output clock signals generated by the PLL, and the frequency of each output clock. If a PLL is used to generate more than one output clock, include each output clock in the formula output clock by adding its corresponding contribution (PAC14 × FCLKOUT product) to the total PLL contribution.