2.2.4.1.5 Sequential Cells Dynamic Contribution—PS-CELL
(Ask a Question)SoC Mode
PS-CELL = NS-CELL × (PAC5 + (⍺1/2) × PAC6) × FCLK
NS-CELL is the number of VersaTiles used as sequential modules in the design. When a multi-tile sequential cell is used, it should be accounted for as 1.
α1 is the toggle rate of VersaTile outputs—guidelines are provided in Table 2-17.
FCLK is the global clock signal frequency.
Standby Mode and Time Keeping Mode
PS-CELL = 0W