2.2.4.1.6 Combinatorial Cells Dynamic Contribution—PC-CELL

SoC Mode

PC-CELL = NC-CELL× (⍺1 / 2) × PAC7 × FCLK

NC-CELL is the number of VersaTiles used as combinatorial modules in the design.

⍺1 is the toggle rate of VersaTile outputs—guidelines are provided in Table 2-17.

FCLK is the global clock signal frequency.

Standby Mode and Time Keeping Mode

PC-CELL = 0W