2.2.4.1.2 Total Static Power Consumption—PSTAT
(Ask a Question)SoC Mode
PSTAT = PDC1 +
(NINPUTS × PDC7) + (NOUTPUTS × PDC8) +
(NPLLS × PDC9)
NINPUTS is the number of I/O input buffers used in the design.
NOUTPUTS is the number of I/O output buffers used in the design.
NPLLS is the number of PLLs available in the device.
Standby Mode
PSTAT = PDC2
Time Keeping Mode
PSTAT = PDC3