2.2.4.1.9 I/O Output Buffer Dynamic Contribution—POUTPUTS

SoC Mode

POUTPUTS = NOUTPUTS × (⍺2 / 2) × β1 × PAC10 × FCLK

Where:

NOUTPUTS is the number of I/O output buffers used in the design.

⍺2 is the I/O buffer toggle rate—guidelines are provided in Table 2-17.

β1 is the I/O buffer enable rate—guidelines are provided in Table 2-18.

FCLK is the global clock signal frequency.

Standby Mode and Time Keeping Mode

POUTPUTS = 0W