15.4.10 PWM Event Output Control Register y
Note:
- 'y’ denotes a common instance (A-F).
- This is the PWM generator output signal prior to output mode logic and any output override logic.
- Event output signal pulse will be two system clocks when this bit is set and
EVTySTRD =
1. - The event signal is stretched using the peripheral bus clock because different PWM Generators may be operating from different clock sources.
| Name: | PWMEVTy |
| Offset: | 0x1038, 0x103C, 0x1040, 0x1044, 0x1048, 0x104C |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| EVTyOEN | EVTyPOL | EVTySTRD | EVTySYNC | EVTyPGS[2:0] | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EVTySEL[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 15 – EVTyOEN PWM Event Output Enable bit
| Value | Description |
|---|---|
1 |
Event output signal is output on the PWMEy pin. |
0 |
Event output signal is internal only. |
Bit 14 – EVTyPOL PWM Event Output Polarity
| Value | Description |
|---|---|
1 |
Event output signal is active-low. |
0 |
Event output signal is active-high. |
Bit 13 – EVTySTRD PWM Event Output Stretch Disable bit(4)
| Value | Description |
|---|---|
1 |
Event output signal pulse width is not stretched. |
0 |
Event output signal is stretched to eight PWM clock cycles minimum. |
Bit 12 – EVTySYNC PWM Event Output Sync bit(3)
Event output signal pulse will be synchronized to peripheral_clk.
| Value | Description |
|---|---|
1 |
Event output signal is synchronized to the system clock. |
0 |
Event output is not synchronized to the system clock. |
Bits 10:8 – EVTyPGS[2:0] PWM Event Source Selection bits
| Value | Description |
|---|---|
| 111-100 | Reserved |
| 011 | PG4 |
| 010 | PG3 |
| 001 | PG2 |
| 0000 | PG1 |
Bits 4:0 – EVTySEL[4:0] PWM Event Selection bits(2)
| Value | Description |
|---|---|
11111-11110 |
Reserved when FEP = 0 |
11101
|
MPLL Lock event signal (‘Reserved’ when HREN = 0) |
11100
|
MPLL Lock Lost event signal (‘Reserved’ HREN = 0) |
11011
|
MPLL Lock Time-Out event signal (‘Reserved’ when HREN = 0) |
11010
|
Runt Pulse event signal (‘Reserved’ when HREN = 0) |
01100-11001 |
Reserved |
01011
|
DAC Trigger signal |
01010
|
ADC Trigger 2 signal |
01001
|
ADC Trigger 1 signal |
01000
|
STEER signal (available in push-pull output modes only) |
00111 |
PHASE signal (available in center aligned modes only) |
00110 |
PCI Fault 2 active output signal |
00101 |
PCI Fault 1 active output signal |
00100 |
PCI Current Limit active output signal |
00011 |
PCI Feed-Forward active output signal |
00010 |
PCI Sync active output signal |
00001
|
PWM generator output signal |
00000 |
Source selected by PGTRGSEL [2:0] bits |