15.4.11 PWM Generator x Control Register

Note:
  1. These bits cannot be modified while PGxCON.ON = 1.
  2. Caution should be used when modifying these bits while PGxCON.ON = 1; unexpected results may occur.
  3. Any generator can be used to trigger any other generator.
  4. When this bit is cleared, an asynchronous reset is initiated, causing all of the macro outputs to return to their reset/default states, which can appear as glitches. Safe shutdown procedures are highly recommended to ensure all recipients of these glitches enter their benign states prior to this bit being cleared.
  5. This bit is not present when FEP = 0.
  6. The PCI-selected sync signal is always available to be “OR’d” with the selected SOCx signal per the SOCS[3:0] if the PCI sync function is enabled.
  7. The source selected by the SOCS[3:0] bits MUST operate from the same clock source as the PWM generator. If not, the source must be routed through the PCI Sync logic so the trigger signal may be synchronized to the PWM generator clock domain.
  8. The PWM generator timebase operates from the Frequency Scaling circuit clock, effectively scaling the duty cycle and period of the PWM generator output. The remainder of the PWM circuit operates from the clock source supplied to the Frequency Scaling circuit.
  9. This clock source should not be used when PGxCON.HREN = 1; unexpected results may occur.
  10. These bit(s) cannot be modified while PCLKCON.LOCK = 1.
Name: PGxCON
Offset: 0x1050, 0x10C4, 0x1138, 0x11AC

Bit 3130292827262524 
 MDCSELMPERSELMPHSEL MSTENUPDMOD[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
 TRGMOD[1:0]  SOCS[3:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
 ON    TRGCNT[2:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 HREN  CLKSEL[1:0]MODSEL[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 31 – MDCSEL  Master Duty Cycle Register Select bit(2)

ValueDescription
1

PWM Generator uses the MDC register.

0

PWM Generator uses the PGxDC register.

Bit 30 – MPERSEL  Master Period Register Select bit(2)

ValueDescription
1

PWM Generator uses the MPER register.

0

PWM Generator uses the PGxPER register.

Bit 29 – MPHSEL  Master Phase Register Select bit(2)

ValueDescription
1

PWM Generator uses the MPHASE register.

0

PWM Generator uses the PGxPHASE register.

Bit 27 – MSTEN  Master Update Enable bit(2)

ValueDescription
1

PWM Generator broadcasts a software set of the UPDREQ control bit and the EOC signal to other PWM Generators.

0

PWM Generator does not broadcast the UPDREQ status bit state or the EOC signal.

Bits 26:24 – UPDMOD[2:0] PWM Buffer Update Mode Selection bits

See Table 15-10 for details.

Bits 23:22 – TRGMOD[1:0]  PWM Generator x Trigger Mode Selection bits(2)

ValueDescription
11 Reserved
10 Reserved
01

PWM Generator operates in Retriggerable mode.

00

PWM Generator operates in Single Trigger mode.

Bits 19:16 – SOCS[3:0]  Start-of-Cycle Selection bits(2,3,6,7)

ValueDescription
1111

TRIG bit or PCI Sync function only (no hardware trigger source selected)

1110-0101

Reserved

0100 PWM4 PG Trigger output is selected by PG4EVT.PGTRGSEL bits.
0011 PWM3 PG Trigger output is selected by PG3EVT.PGTRGSEL bits.
0010 PWM2 PG Trigger output is selected by PG2EVT.PGTRGSEL bits.
0001 PWM1 PG Trigger output is selected by PG1EVT.PGTRGSEL bits.
0000 Local EOC

Bit 15 – ON  PWM Generator x Enable bit(4)

ValueDescription
1

PWM Generator is enabled.

0

PWM Generator is not enabled.

Bits 10:8 – TRGCNT[2:0]  PWM Generator x Trigger Count Select bits(1)

ValueDescription
111

PWM Generator produces 8 PWM cycles after being triggered.

110

PWM Generator produces 7 PWM cycles after being triggered.

101

PWM Generator produces 6 PWM cycles after being triggered.

100

PWM Generator produces 5 PWM cycles after being triggered.

011

PWM Generator produces 4 PWM cycles after being triggered.

010

PWM Generator produces 3 PWM cycles after being triggered.

001

PWM Generator produces 2 PWM cycles after being triggered.

000

PWM Generator produces 1 PWM cycle after being triggered.

Bit 7 – HREN  High-Resolution Enable bit(5,10)

ValueDescription
1 PWM operates in high-resolution mode.
0 PWM operates at standard resolution.

Bits 4:3 – CLKSEL[1:0]  Clock Selection bits(2)

ValueDescription
11

PWM Generator uses the master clock scaled by the frequency scaling circuit(2).

10

PWM Generator uses the master clock divided by the clock divider circuit(2).

01

PWM Generator uses the master clock selected by the MCLKSEL[1:0] (PCLKCON[1:0]) control bits.

00

No clock selected, PWM Generator is in the lowest power state (default).

Bits 2:0 – MODSEL[2:0]  PWM Generator x Mode Selection bits(1)

ValueDescription
111

Dual Edge Center-Aligned PWM mode (interrupt/register update twice per cycle)

110

Dual Edge Center-Aligned PWM mode (interrupt/register update once per cycle)

101

Double Update Center-Aligned PWM mode

100

Center-Aligned PWM mode

011

LLC Resonant Converter Support PWM mode

010

Independent Edge PWM mode, dual output

001

Variable Phase PWM mode

000

Independent Edge PWM mode