Caution should be used when
modifying register bits while PGxCON.ON = 1; unexpected
results may occur.
If more than one bit is set,
the selected PCI sources are ORed together.
If the PCI software control
has a higher priority than PSS, and if SWPCIM[1:0] = 2’b00 and SWPCI = 1’b1,
a PCI event is generated regardless of PSS[31:0] content.
Refer to Table 15-3 for device-specific PSS bit information.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.