15.4.38 PWM Generator x Dead-Time Register

Note:
  1. This register cannot be modified while PGxSTAT.UPDATE = 1.
  2. If HREN = 0, the four least significant bits are read as ‘0000’.
Name: PGxDT
Offset: 0x10BC, 0x1130, 0x11A4, 0x1218

Bit 3130292827262524 
  DTH[14:8] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
 DTH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
  DTL[14:8] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 DTL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 30:16 – DTH[14:0]  PWMx Dead-Time Delay bits(1,2)

Bits 14:0 – DTL[14:0]  PWMxL Dead-Time Delay bits(1,2)