15.4.27 PWM Generator x Leading-Edge Blanking Register(1)

Note:
  1. Caution should be exercised when modifying this register while PGxCON.ON = 1; unexpected results may occur.
  2. TPWMCLK = 1/FPGx_clk
Name: PGxLEB
Offset: 0x1090, 0x1104, 0x1178, 0x11EC

Bit 3130292827262524 
 TRGDTRGCTRGBTRGAPHRPHFPLRPLF 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
     LEB[19:16]  
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 LEB[15:8]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LEB[7:4]      
Access R/WR/WR/WR/W 
Reset 0000 

Bit 31 – TRGD PGxTRIGD Kick-Off bit

ValueDescription
1 PGxTRIGD compare event will trigger LEB duration counter.
0 LEB ignores PGxTRIGD compare event.

Bit 30 – TRGC PGxTRIGC Kick-Off bit

ValueDescription
1 PGxTRIGC compare event will trigger LEB duration counter.
0 LEB ignores PGxTRIGC compare event.

Bit 29 – TRGB PGxTRIGB Kick-Off bit

ValueDescription
1 PGxTRIGB compare event will trigger a LEB duration counter.
0 LEB ignores the PGxTRIGB compare event.

Bit 28 – TRGA PGxTRIGA Kick-Off bit

ValueDescription
1 PGxTRIGA compare event will trigger the LEB duration counter.
0 LEB ignores PGxTRIGA compare event.

Bit 27 – PHR PWMx Rising Edge Trigger Enable bit

ValueDescription
1

Rising edge of PWMx will trigger the LEB duration counter.

0

LEB ignores the rising edge of PWMx.

Bit 26 – PHF PWMxH Falling Edge Trigger Enable bit

ValueDescription
1

Falling edge of PWMx will trigger the LEB duration counter.

0

LEB ignores the falling edge of PWMx.

Bit 25 – PLR PWMx Rising Edge Trigger Enable bit

ValueDescription
1

Rising edge of PWMx will trigger the LEB duration counter.

0

LEB ignores the rising edge of PWMx.

Bit 24 – PLF PWMx Falling Edge Trigger Enable bit

ValueDescription
1

Falling edge of PWMx will trigger the LEB duration counter.

0

LEB ignores the falling edge of PWMx.

Bits 19:4 – LEB[19:4] Leading-Edge Blanking Period bits

These bits select the leading edge blanking period. The 4 LSbs of the blanking time are not implemented, providing a blanking resolution of TPWMCLK. The LEB period is (LEB[15:4]+1)*TPWMCLK. The minimum blanking period is 5, values 0,1,2,3,4 all get LEB period of 5*TPWMCLK.
Note: TPWMCLK = 1/FPGx_clk