15.4.7 Linear Feedback Shift Register
Note:
- Location is read-only.
| Name: | LFSR |
| Offset: | 0x1018 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| LFSREN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LFSR[14:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LFSR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – LFSREN Linear Feedback Shift Register Enable bit
| Value | Description |
|---|---|
| 1 | Shift register is enabled. |
| 0 | Shift register is not enabled. |
Bits 14:0 – LFSR[14:0] Linear Feedback Shift Register bits(1)
A read of this register will provide a 15-bit pseudorandom value.