15.4.29 PWM Generator x Duty Cycle Register

Note:
  1. This register cannot be modified while PGxSTAT.UPDATE = 1.
  2. If HREN = 0, the four least significant bits are read as ‘0000’.
  3. In variable phase PWM, if PGxPHASE + PGxDC≥ PGxPER, the falling edge of the PWM signal will be terminated at the period boundary as intended.

Name: PGxDC
Offset: 0x1098, 0x110C, 0x1180, 0x11F4

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     DC[19:16] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 DC[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 DC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 19:0 – DC[19:0]  PWM Generator x Duty Cycle Register bits(1,2,3,4)