3.4.4.8.1 Cache Hit

If the program data required by the CPU is available in the cache, the cache will source the data. The ISB takes no action in this case, except possibly to complete an instruction fetch related to earlier fetch events.