3.2.30 MLME_ScanReq_t Struct
C
typedef struct mlme_scan_req_tag {
/** This identifies the message as \ref MLME_SCAN_REQUEST */
enum msg_code cmdcode;
/** Indicates the type of scan performed: 0 x 00 = ED scan (FFD only).
* 0 x 01 = active scan (FFD only). 0 x 02 = passive scan. 0 x 03 = orphan
* scan. */
uint8_t ScanType;
/** The 5 MSBs (b27, ... , b31) are reserved. The 27 LSBs (b0, b1, ... b26)
* indicate which channels are to be scanned (1 = scan, 0 = do not scan) for
* each of the 27 valid channels. */
uint32_t ScanChannels;
/** A value used to calculate the length of time to spend scanning each
* channel for ED, active, and passive scans. This parameter is ignored for
* orphan scans. The time spent scanning each channel is
* [aBaseSuperframeDuration * (2n + 1)] symbols, where n is the value of the
* ScanDuration parameter. */
uint8_t ScanDuration;
/** The channel page on which to perform the scan. */
uint8_t ChannelPage;
} MLME_ScanReq_t;
Summary
MLME_ScanReq_t holds the MLME-SCAN.request message structure
Description
None
Remarks
None