3.2.23 MLME_ResetConf_t Struct
C
typedef struct mlme_reset_conf_tag {
/** This identifies the message as \ref MLME_RESET_CONFIRM */
enum msg_code cmdcode;
/** The result of the reset operation. */
uint8_t status;
} MLME_ResetConf_t;
Summary
MLME_ResetConf_t holds the MLME-RESET.confirm message structure
Description
None
Remarks
None