3.2.20 MLME_OrphanInd_t Struct
C
typedef struct mlme_orphan_ind_tag {
/** This identifies the message as \ref MLME_ORPHAN_INDICATION */
enum msg_code cmdcode;
/** The address of the orphaned device. */
uint64_t OrphanAddress;
} MLME_OrphanInd_t;
Summary
MLME_OrphanInd_t holds the MLME-ORPHAN.indication message structure
Description
None
Remarks
None