3.2.34 MLME_StartConf_t Struct
C
typedef struct mlme_start_conf_tag {
/** This identifies the message as \ref MLME_START_CONFIRM */
enum msg_code cmdcode;
/** The result of the attempt to start using an updated superframe
* configuration. */
uint8_t status;
} MLME_StartConf_t;
Summary
MLME_StartConf_t holds the MLME-START.confirm message structure
Description
None
Remarks
None