3.2.2 FrameMsgtype_t Enum
C
typedef enum {
/* Command Frame Identifier for PHY Data Indication */
PHYDATAINDICATION = (0x00),
/* MAC Command Frames (table 67) */
/* Command Frame Identifier for Association Request */
ASSOCIATIONREQUEST = (0x01),
/* Command Frame Identifier for Association Response */
ASSOCIATIONRESPONSE,
/* Command Frame Identifier for Disassociation Notification */
DISASSOCIATIONNOTIFICATION,
/* Command Frame Identifier for Data Request */
DATAREQUEST,
/* Command Frame Identifier for PANID Conflict Notification */
PANIDCONFLICTNOTIFICAION,
/* Command Frame Identifier for Orphan Notification */
ORPHANNOTIFICATION,
/* Command Frame Identifier for Beacon Request */
BEACONREQUEST,
/* Command Frame Identifier for Coordinator Realignment */
COORDINATORREALIGNMENT,
/* Command Frame Identifier for gts request */
GTSREQUEST,
/* These are not MAC command frames but listed here as they are needed
* in the msgtype field */
/* Message is a directed orphan realignment command */
ORPHANREALIGNMENT,
/* Message is a beacon frame (in response to a beacon request cmd) */
BEACON_MESSAGE,
/* Message type field value for implicite poll without request */
DATAREQUEST_IMPL_POLL,
/* Message type field value for Null frame */
NULL_FRAME,
/* Message type field value for MCPS message */
MCPS_MESSAGE
} FrameMsgtype_t;
Summary
Enumeration for MAC Message types
Description
None
Remarks
None