3.2.11 MCPS_PurgeConf_t Struct
C
typedef struct mcps_purge_conf_tag {
/** This identifies the message as \ref MCPS_PURGE_CONFIRM */
enum msg_code cmdcode;
/* The handle of the MSDU requested to be purge from transaction queue. */
uint8_t msduHandle;
/** The status of the request to be purged an MSDU from transaction queue. */
uint8_t status;
} MCPS_PurgeConf_t;
Summary
MCPS_PurgeConf_t holds the MCPS-PURGE.confirm message structure
Description
None
Remarks
None