3.2.5 WPAN_AddrSpec_t Struct
C
typedef struct wpan_addr_spec_tag {
/** Address mode (@ref WPAN_ADDRMODE_NONE, @ref WPAN_ADDRMODE_SHORT, or
* @ref WPAN_ADDRMODE_LONG) */
uint8_t AddrMode;
/** The 16 bit PAN identifier. */
uint16_t PANId;
/** Device address. If AddrMode is @ref WPAN_ADDRMODE_SHORT, it is
* interpreted as a 16 bit address. */
AddressField_t Addr;
} WPAN_AddrSpec_t;
Summary
This structure contain device address specification information
Description
None
Remarks
None