3.2.24 MLME_GetReq_t Struct
C
typedef struct mlme_get_req_tag {
/** This identifies the message as \ref MLME_GET_REQUEST */
enum msg_code cmdcode;
/** The identifier of the MAC PIB attribute to get. */
uint8_t PIBAttribute;
#if ((defined MAC_SECURITY_ZIP) || (defined MAC_SECURITY_2006))
/** The index within the table of the specified MAC PIB attribute to set. */
uint8_t PIBAttributeIndex;
#endif
} MLME_GetReq_t;
Summary
MLME_GetReq_t holds the MLME-GET.request message structure
Description
None
Remarks
None