3.2.13 MLME_AssociateInd_t Struct
C
typedef struct mlme_associate_ind_tag {
/** This identifies the message as \ref MLME_ASSOCIATE_INDICATION */
enum msg_code cmdcode;
/** The address of the device requesting association. */
uint64_t DeviceAddress;
/** The operational capabilities of the device requesting association. */
uint8_t CapabilityInformation;
} MLME_AssociateInd_t;
Summary
MLME_AssociateInd_t holds the MLME-ASSOCIATE.indication message structure
Description
None
Remarks
None