3.2.17 MLME_DisassociateInd_t Struct
C
typedef struct mlme_disassociate_ind_tag {
/** This identifies the message as \ref MLME_DISASSOCIATE_INDICATION */
enum msg_code cmdcode;
/** The address of the device requesting disassociation. */
uint64_t DeviceAddress;
/** The reason for the disassociation. */
uint8_t DisassociateReason;
} MLME_DisassociateInd_t;
Summary
MLME_DisassociateInd_t holds the MLME-DISASSOCIATE.indication message structure
Description
None
Remarks
None