17.5.2 I2C1 Control Register High
| Name: | I2C1CONH |
| Offset: | 0x202 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCIE | SCIE | BOEN | SDAHT | SBCDE | AHEN | DHEN | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 6 – PCIE Stop Condition Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enables interrupt on detection of Stop condition. |
0 |
Stop detection interrupts are disabled. |
Bit 5 – SCIE Start Condition Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enables interrupt on detection of Start or Restart conditions. |
0 |
Start detection interrupts are disabled. |
Bit 4 – BOEN Buffer Overwrite Enable bit
| Value | Description |
|---|---|
1 |
I2CxRCV is updated, and an ACK is generated for a
received address/data byte, ignoring the state of the I2COV bit only if the RBF
bit = |
0 |
I2CxRCV is only updated when I2COV is clear. |
Bit 3 – SDAHT SDAx Hold Time Selection bit
| Value | Description |
|---|---|
1 |
Minimum of 300 ns hold time on SDAx after the falling edge of SCLx. |
0 |
Minimum of 100 ns hold time on SDAx after the falling edge of SCLx. |
Bit 2 – SBCDE Client Mode Bus Collision Detect Enable bit
| Value | Description |
|---|---|
1 |
Enables Client bus collision interrupts. |
0 |
Client bus collision interrupts are disabled. |
Bit 1 – AHEN Address Hold Enable bit
| Value | Description |
|---|---|
1 |
Following the eighth falling edge of SCLx for a matching received address byte; SCLREL bit (I2CxCONL[12]) will be cleared and SCLx will be held low. |
0 |
Address holding is disabled. |
Bit 0 – DHEN Data Hold Enable bit
| Value | Description |
|---|---|
1 |
Following the eighth falling edge of SCLx for a received data byte; Client hardware clears the SCLREL bit (I2CxCONL[12]) and SCLx is held low. |
0 |
Data holding is disabled. |