20.6.7 CCPx Control 3 High Register

Name: CCPxCON3H
Offset: 0x95A, 0x97E, 0x9A2, 0x9C6

Bit 15141312111098 
 OETRIGOSCNT[2:0]     
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
   POLACE PSSACE[1:0]   
Access R/WR/WR/W 
Reset 000 

Bit 15 – OETRIG CCPx Dead-Time Select bit

ValueDescription
1

For Triggered mode (TRIGEN = 1): Module does not drive enabled output pins until triggered.

0

Normal output pin operation.

Bits 14:12 – OSCNT[2:0] One-Shot Event Count bits

ValueDescription
111

Extends one-shot event by seven time base periods (eight time base periods total).

110

Extends one-shot event by six time base periods (seven time base periods total).

101

Extends one-shot event by five time base periods (six time base periods total).

100

Extends one-shot event by four time base periods (five time base periods total).

011

Extends one-shot event by three time base periods (four time base periods total).

010

Extends one-shot event by two time base periods (three time base periods total).

001

Extends one-shot event by one time base period (two time base periods total).

000

Does not extend one-shot trigger event.

Bit 5 – POLACE CCPx Output Pins, OCxA, OCxC and OCxE, Polarity Control bit

ValueDescription
1

Output pin polarity is active-low.

0

Output pin polarity is active-high.

Bits 3:2 – PSSACE[1:0] PWMx Output Pins, OCxA, OCxC and OCxE, Shutdown State Control bits

ValueDescription
11

Pins are driven active when a shutdown event occurs.

10

Pins are driven inactive when a shutdown event occurs.

0x

Pins are in a High-Impedance state when a shutdown event occurs.