18.3.5 SENT1 Sync Period Timer Register
Note:
- This register is not available in
Transmit mode (RCVEN =
0).
| Name: | SENT1SYNC(1) |
| Offset: | 0x090 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SENTSYNC[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SENTSYNC[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |