18.3.3 SENT1 Control Register 3

Name: SENT1CON3L
Offset: 0x088

Bit 15141312111098 
 SENT1CON3[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SENT1CON3[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – SENT1CON3[15:0] SENT1 Control Register 3

In Transmit modes:

Stores the 16-bit value of FRAMETIME[15:0], the total number of ticks for a data frame when the pause pulse is used.

Receive mode:

Stores the 16-bit value for SYNCMIN[15:0], the minimum time interval for a valid Sync period.