Register bits are read-only in
Receive mode (RCVEN = 1). In Transmit mode, the CRC[3:0] bits are
read-only when automatic CRC calculation is enabled (RCVEN = 0,
CRCEN = 1).
Name:
SENT1DATH(1)
Offset:
0x096
Bit
15
14
13
12
11
10
9
8
STAT[3:0]
DATA1[3:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
DATA2[3:0]
DATA3[3:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:12 – STAT[3:0] Status Nibble Data bits
Bits 11:8 – DATA1[3:0] Data Nibble 1 Data bits
Bits 7:4 – DATA2[3:0] Data Nibble 2 Data bits
Bits 3:0 – DATA3[3:0] Data Nibble 3 Data bits
DS70005633B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.